Performance

Honeywell Turbo Technologies with its Garrett® brand has been developing performance turbochargers for over 10 years. These turbos are engineered for engines ranging from 110cc up to 12.0L for use in both application-specific upgrade kits and race applications.

Performance

Safe and Reliable
Garrett is one of the few turbo brands that subjects its products to rigorous OE qualification tests, ensuring that the Garrett name is only stamped on turbos proven to be safe and reliable. Some of these tests include Compressor & Turbine Housing Containment, On-Engine Durability, and Compressor & Turbine Performance. 

 

 

Innovative Technologies
Honeywell Turbo Technologies and its Garrett brand have a long legacy of Motorsports success along with over 60 years of OE experience. This heritage and our strong focus on engineering Performance1and innovation have brought Garrett to where it is today. For example we were the first to introduce ball bearing technology to the performance aftermarket, and in 2009, in response to constant demand for greater performance out of the same or smaller package, the Garrett GTX turbos were introduced with an all new compressor wheel.

 

 

Applications
Garrett turbos are designed so that they can be adapted for use in almost any engine bay. From scooters and sand rails; to daily drivers and weekend racers and all the way up to drag racers, drifters, and road course racers, Garrett turbos are engineered to withstand any challenge. For specific information, please visit www.TurboByGarrett.com.